F24x ACI3_3: 3-Phase Sensored Field Oriented Control (FOC) Status: ACTIVE

SPRC111


      
         
  SPRC111
NameF24x ACI3_3: 3-Phase Sensored Field Oriented Control (FOC)
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  Windows 95/98/2000/NT/XP 
Current Version  v3.1 
Version Date  Feb-03-2006 
Order Options


Product Information

Description

Sensored FOC (Field Oriented Control) for a 3 phase ACI (AC induction) motor using a "low cost" current measurement method for closed loop torque control. Speed measurement is implemented using both a QEP (Quadrature encoder) shaft sensor and also a more economical "toothed" sprocket with hall sensor. The inverter is driven based on a space vector PWM modulation technique. Based on TMS320C24x™ DSP controllers.

 

  • Complete working reference design based on a modular s/w approach
  • Offered in Assembly and in "C" source code
  • Fully documented solution
  • Includes incremental build system framework

Support Software

Order Options

 SPRC111
Name F24x ACI3_3: 3-Phase Sensored Field Oriented Control (FOC)
Status  ACTIVE 
Price (US$) Free 
 

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support