F24x BLDC3_1: 3-Phase Sensored Trapezoidal Control Status: ACTIVE

SPRC112


      
         
  SPRC112
NameF24x BLDC3_1: 3-Phase Sensored Trapezoidal Control
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  Windows 95/98/2000/NT/XP 
Current Version  v3.1 
Version Date  Feb-03-2006 
Order Options


Product Information

Description

Sensored control of a 3 phase BLDC (Brushless DC) motor using a Trapezoidal commutation scheme based on 3 Hall effect position sensors. This system implementation is set up to generate a Hall sensor mapping table on initialization, which is then used at normal run time. Based on TMS320C24x™ DSP controllers.

  • Complete working reference design based on a modular s/w approach
  • Offered in Assembly / source only
  • Fully documented solution

Order Options

 SPRC112
Name F24x BLDC3_1: 3-Phase Sensored Trapezoidal Control
Status  ACTIVE 
Price (US$) Free 
 

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support