C24x Communications Driver Library Status: ACTIVE

SPRC113


      
         
  SPRC113
NameC24x Communications Driver Library
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  WIN95/98/2000/NT 
Current Version  v1.0 
Version Date  Sep-07-2002 
Order Options


Product Information

Description

Communication drivers toolbox contains virtual serial peripheral modules, and they are software implementations of peripheral functions using general purpose port pins(GPIO). The de facto industry standard serial interface protocols are I2C and SPI, that are included here as virtual peripherals. This module enables the C24x device to communicate with I2C bus and SPI bus serial peripherals using GPIO pins.

As an example, we have made available a software framework to communicate with serial EEPROM using the virtual peripheral engine.

  • Each module has it's own Software Test bench (STB) for a quick and easy "self contained" evaluation
  • STB framework is offered as a Code Composer project
  • Fully documented (PDF files are included within the self extracting zip file)

Support Software

Order Options

 SPRC113
Name C24x Communications Driver Library
Status  ACTIVE 
Price (US$) Free 
 

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number