Driver Developer's Kit (DDK) Status: ACTIVE

SPRC118


      
         
  SPRC118
NameDevice Driver Developer's Kit (DDK)
StatusACTIVE
Price (US$)Free 
Host  pc 
OS  WIN95/98/2000/NT/XP 
Current Version  v1.0.0.0 
Version Date  Jan-22-2003 
Order Options


Product Information

Description

The DSP/BIOS Driver Development Kit (DDK) is designed to simplify development of device drivers for a broad spectrum of DSP applications, ranging from consumer electronics to telecommunications infrastructure. The DDK includes drivers for peripherals present on TI’s TMS320™ family of DSPs and their associated evaluation boards. To achieve this goal, the DDK provides:

  • Fully functional device drivers for numerous TMS320 DSP peripherals
  • Documented driver model that standardizes the methodology for developing drivers
  • Reusable driver modules that eliminate development of all driver code from scratch

The DDK complements the Chip Support Library (CSL), which is provided for each TMS320 DSP. The CSL provides low-level hardware abstractions of DSP peripheral registers, initialization functions and resource management. The DDK drivers use the CSL for peripheral initialization and control. For relatively simple peripherals such as timers, real-time clocks and cache, the CSL also provides higher-level programming interfaces. The DDK provides drivers for sophisticated peripherals that perform real-time data movement.

Features

Functional Device Drivers

The DDK offers several complete device drivers in both binary and source code form for peripherals such as codecs, UARTs, PCI controllers and serial ports. Extensive documentation is provided for each driver, including memory requirements and a design overview that explains exactly how the driver works. DDK drivers are targeted specifically at on-chip DSP peripherals or external peripherals on DSP evaluation boards such as codecs. Each driver is thoroughly tested on a specific board to validate correct real-time behavior. These drivers enable developers to immediately begin using a supported peripheral without any driver development effort. The availability of source code makes it simple to port the driver to custom board configurations using similar peripherals. The DDK also offers drivers for specific codecs, including the AIC23, PCM3002, AD50 and AD535 used on DSP evaluation boards.

Documented Driver Model

The DDK defines a standard driver model and set of APIs for developing drivers. To simplify driver development, the driver model breaks a driver into two components. The upper layer, the class driver, is device-independent and performs functions such as buffer management and application synchronization. The lower layer or Input/Output Module (IOM) minidriver handles the device-specific control and initialization. All IOM mini-drivers conform to a standard interface called the IOM mini-driver interface applicable to a wide range of devices including serial ports, video ports, flash cards, UARTs, PCI controllers and Ethernet MACs. As a result, driver developers only need to learn a single API to implement drivers for a full-range of DSP peripherals. In addition, the standard IOM mini-driver API enables multiple class drivers to work with a single IOM mini-driver. The driver model offers several benefits. With one or more of the pre-existing class drivers able to provide a complete driver, developers working on a new driver only need to use a new IOM minidriver. The IOM mini-driver is simpler to implement than a full driver since the class driver handles all the buffer management and synchronization. An IOM mini-driver developed for a codec can be used with any of the predefined DSP/BIOS™ Input/Output (I/O) modules such as Streaming Input/ Output (SIO) or PIP. Therefore, it is not necessary to rewrite a driver when a different I/O interface is desired. In addition, a developer can apply an alternative set of I/O interfaces to those provided by DSP/BIOS by executing a new class driver or extending the General Input/ Output class driver. These will work with all pre-existing IOM mini-drivers.

Reusable Driver Modules The DDK provides several reusable modules that eliminate the need to develop a complete driver from scratch. These modules include the following three class drivers in source code and binary form:

  • DIO Module: Enables the DSP/BIOS SIO module to be used with an IOM mini-driver
  • PIO Module: Enables the DSP/BIOS PIP module to be used with an IOM mini-driver
  • GIO Module: Implements a new set of I/O APIs that may be used with DSP/BIOS and is designed to support easy extension of I/O APIs. For example, asynchronous (callback- based) I/O APIs are provided in the DDK and specialist APIs, such as frame video APIs, easily can be created. The GIO class driver works with IOM mini-drivers.

Support Software

Order Options

 SPRC118
Name Device Driver Developer's Kit (DDK)
Status  ACTIVE 
Price (US$) Free 
 

    
Related Software
Name Part# Company Software Type
TMS320C54x Chip Support Library SPRC132 Texas Instruments Application Software 
TMS320C55x Chip Support Libraries (CSL) – Standard and Low-Power SPRC133 Texas Instruments Application Software 
TMS320C6000 Chip Support Library SPRC090 Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
Code Composer Studio IDE Subscription Service for v3.3 CCSTUDIOSUBSCRIPTIONS Texas Instruments Code Composer Studio(TM) IDE 
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
Related Devices
Part# Name Product Family
TMS320C6411 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6412 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6414 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6414T Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6415 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6415T Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6416 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6416T Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320DM640 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 
TMS320DM641 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support