| Related Devices |
| Part# | Name | Product Family |
| OMAP-L137 | Low-Power Applications Processor | OMAP Applications Processors |
| OMAP-L138 | Low-Power Applications Processor | OMAP Applications Processors |
| TMS320C6742 | Fixed/Floating Point Digital Signal Processor | C6000 Floating/Fixed-point DSPs |
| TMS320C6743 | Fixed/Floating-Point Digital Signal Processor | C6000 Floating/Fixed-point DSPs |
| TMS320C6745 | Floating-Point Digital Signal Processor | C6000 Floating/Fixed-point DSPs |
| TMS320C6746 | Fixed/Floating Point Digital Signal Processor | C6000 Floating/Fixed-point DSPs |
| TMS320C6747 | Floating-Point Digital Signal Processor | C6000 Floating/Fixed-point DSPs |
| TMS320C6748 | Fixed/Floating Point Digital Signal Processor | C6000 Floating/Fixed-point DSPs |
Support and Community
Customer Tags
No Tags are Available for this Part Number