C62x/C64x Fast Run-Time Support (RTS) Library Status: ACTIVE

SPRC122


      
         
  SPRC122
NameC62x/C64x Fast Run-Time Support (RTS) Library
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  Microsoft Windows 98, 2000, NT and XP 
Current Version  v1.40 
Version Date  06 OCT 2008 
Order Options


Product Information

Description

The C62x/64x FastRTS Library is an optimized, floating-point function library for C programmers using either TMS320C62x or TMS320C64x devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By replacing the current floating-point library (RTS) functions with the FastRTS Library, you can achieve execution speeds considerably faster without rewriting existing code.

The release also includes C implementation for a subset of functions available with the FastRTS library. The C codes allow the user to inline these functions and get much improved performance.

Features

Single Precision and Double Precision Math Functions Single and Double Precision Conversion Functions
floating point addition floating point to 32-bit signed integer
32-bit signed integer to floating point
floating point division floating point to 40-bit signed long integer
40-bit signed long integer to floating point
floating point multiplication floating point to 32-bit unsigned integer
32-bit unsigned integer to floating point
floating point reciprocal floating point to 40-bit unsigned long integer
40-bit unsigned long integer to floating point
floating point subtraction double precision floating point to single precision floating point
single precision floating point to double precision floating point

Support Software

Order Options

 SPRC122
Name C62x/C64x Fast Run-Time Support (RTS) Library
Status  ACTIVE 
Price (US$) Free 
 

Technical Documents

Most useful technical documents for SPRC122 Help

User Guides

    
Related Devices
Part# Name Product Family
SM320C6201-EP Enhanced Product Fixed-Point Digital Signal Processor, Military C6000™ Fixed-point DSPs 
SM320C6201B Fixed-Point Digital Signal Processor, Military C6000™ Fixed-point DSPs 
SM320C6202-EP Enhanced Product Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
SM320C6455-EP Enhanced Product Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
SMJ320C6201 Fixed Point Digital Signal Processor, Military C6000™ Fixed-point DSPs 
SMJ320C6201B Fixed Point Digital Signal Processor, Military C6000™ Fixed-point DSPs 
SMJ320C6203 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6201 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6202 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6202B Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6203B Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6204 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6205 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6211 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6211B Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6411 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6412 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6414 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6414T Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6415 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6415T Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6416 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6416T Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6421 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6424 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6452 Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6454 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6455 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6457 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6474 Multicore Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320DM640 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 
TMS320DM641 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 
TMS320DM6431 Digital Media Processor DaVinci™ Video Processors 
TMS320DM6433 Digital Media Processor DaVinci™ Video Processors 
TMS320DM6435 Digital Media Processor DaVinci™ Video Processors 
TMS320DM6437 Digital Media Processor DaVinci™ Video Processors 
TMS320DM6441 DaVinci Digital Media System-on-Chip DaVinci™ Video Processors 
TMS320DM6443 DaVinci Digital Media System-on-Chip DaVinci™ Video Processors 
TMS320DM6446 DaVinci Digital Media System-on-Chip DaVinci™ Video Processors 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support