F24x ACI3_4: Sensorless Direct Flux Vector Control of ACI Motor Status: ACTIVE

SPRC127


      
         
  SPRC127
NameF24x ACI3_4: Sensorless Direct Flux Vector Control of ACI Motor
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  Windows 95/98/2000/NT/XP 
Current Version  v3.1 
Version Date  Feb-03-2006 
Order Options


Product Information

Description

This system framework contains sensor-less direct field oriented control of 3-phase induction motor. The motor speed is controlled by using estimated speed as the speed feedback from the speed estimator of induction motor. The control strategy can be evaluated on eZdsp2407 board with power inverter and real induction motor. The system consisting of digital motor control modules is gradually built up until the speed control loop is finally closed. The incremental builds are included in the software to confidently build up the system.

Support Software

Order Options

 SPRC127
Name F24x ACI3_4: Sensorless Direct Flux Vector Control of ACI Motor
Status  ACTIVE 
Price (US$) Free 
 

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support