TMS320C54x Chip Support Library Status: ACTIVE

SPRC132


      
         
  SPRC132
NameTMS320C5400 Chip Support Library
StatusACTIVE
Price (US$)Free 
Host  PC 
OS  Microsoft Windows 98/2000/NT/XP 
Current Version  v2.31.00.7 
Version Date  July 5, 20052005 
Order Options


Product Information

Description

The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use, compatibility between various C54xx devices and hardware abstraction. This will shorten development time by providing standardization and portability. The functions listed in the features section are specifically designed for all the C54xx DSPs including C5401, C5402, C5402A, C54CST, C5404, C5407, C5409, C5409A, C5410, C5410A, C5416, C5420, C5421, C5440, C5441 and C5471(dsp side)

Features

Module Name Peripheral Description
DAA Data Access Arrangement
DAT Device independent data copy/fill
DMA Direct memory access
IRQ Interrupt controller
EBUS External bus interface
GPIO General-Purpose Input/Output
HPI Host Port Interface
McBSP Multichannel buffered serial port
PLL Clock generator (Phase-locked loop)
PWR Power-down
TIMER Timer
UART Universal Asynchronous Receiver Transmitter
WDTIM Watchdog timer

Support Software

Order Options

 SPRC132
Name TMS320C5400 Chip Support Library
Status  ACTIVE 
Price (US$) Free 
 

Technical Documents

Most useful technical documents for SPRC132 Help

User Guides

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support