TMS320C55x Chip Support Libraries (CSL) – Standard and Low-Power Status: ACTIVE

SPRC133


      
         
  SPRC133 C55XCSL-LOWPOWER
NameTMS320C55x Chip Support Library for C5501, C5502, C5509, C5509A, and C5510 devicesTMS320C55x Chip Support Library for C5505, and C5504 devices
StatusACTIVEACTIVE
Price (US$)Free Free 
Host  PC PC 
OS  Microsoft Windows 98/2000/NT/XP Microsoft Windows 2000/NT/XP/Vista 
Current Version  v2.31.00.9 v1.00.00.00 
Version Date  March 24, 2005 October 12, 2009 
Order Options

Order Options


Product Information

Description

The C55x Chip Support Libraries (CSL) provide an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use, compatibility between various C55x devices and hardware abstraction. CSLs will shorten development time by providing standardization and portability.

  • C55x CSL (SPRC133): The functions listed in the features section are specifically designed for TMS320C55x DSPs including C5501, C5502, C5509, C5509A, and C5510, C5510A.
  • C55x CSL - Low Power: The functions listed in the features section are specifically designed for TMS320C55x Low Power DSPs including C5505, C5504.

Features

Module
Name
C55x CSL - SPRC133
Peripheral Description
Module
Name
C55x CSL - Low Power CSL
Peripheral Description
ADC Analog to digital converter SAR 10-bit SAR ADC
ICACHE Instruction Cache
DAT Devic- independent
data copy/fill
DAT A data copy/fill module
based on the DMA C5505
DMA Direct Memory Access DMA Direct Memory Access
IRQ Interrupt Controller INTC Interrupt Controller
EMIF External memory interfaces NAND NAND Flash
GPIO General-Purpose I/O GPIO General-Purpose I/O
GPT 32-bit General-Purpose Timer GPT 32-bit General-Purpose Timer
HPI Host Port Interface
I2C I2C peripheral I2C I2C peripheral
MMC Multi-Media Controller MMC/SD MMC/SD Controller
  ATAIF ATAFS Interface to MMC/SD driver
McBSP Multichannel Buffered
Serial Port
I2S I2S Peripheral
USB Universal Serial Bus USB USB Core Driver
  USB MSC USB Mass Storage Class Driver
    USB AC USB Audio Class Driver
PLL Clock Generator
(Phase-Locked Loop)
PLL Clock Generator
(Phase-Locked Loop)
PWR Power-Down
RTC Real Time Clock RTC Real Time Clock
TIMER Timer GPT 32-bit General Purpose Timer
UART Universal Asynchronous
Receiver Transmitter
UART Universal Asynchronous
Receiver Transmitter
WDTIM Watch Dog Timer WDT Watch Dog Timer
    MEM Enable or Disable the Memory Retention
Mode for SARAM and DARAM
    LCDC LCD Controller

Support Software

Order Options

 SPRC133C55XCSL-LOWPOWER
Name TMS320C55x Chip Support Library for C5501, C5502, C5509, C5509A, and C5510 devicesTMS320C55x Chip Support Library for C5505, and C5504 devices
Status  ACTIVE ACTIVE 
Price (US$) Free Free 
 


Technical Documents

Most useful technical documents for SPRC133 Help

User Guides

    
Related Devices
Part# Name Product Family
OMAP5910 Applications Processor C5000™ Low Power DSPs 
OMAP5912 Applications Processor C5000™ Low Power DSPs 
SM320VC5510A-EP Enhanced Product Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5501 Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5502 Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5503 Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5504 Low-Power Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5505 Low-Power Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5506 Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5507 Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5509 Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5509A Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5510 Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5510A Fixed-Point Digital Signal Processors C5000™ Low Power DSPs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support