F281x PMSM3_4: Sensored Position Control of PMSM Using QEP Status: ACTIVE

SPRC179


      
         
  SPRC179
NameF281x PMSM3_4: Sensored Position Control of PMSM Using QEP
StatusACTIVE
Price (US$)Free 
OS  Windows 98, XP, 2000, or Windows NT 
Current Version  v3.22 
Version Date  Feb-03-2006 
Order Options


Product Information

Description

Sensored position control based FOC (Field Oriented Control) for a 3 phase PMSM motor (Permanent Magnet Synchronous Motor). Position measurement is implemented using a QEP (Quadrature Encoder) shaft sensor. Inverter is driven based on a Space vector PWM modulation technique.

Features

  1. Complete working reference design based on a modular s/w approach
  2. Offered in "C" source code
  3. Fully documented solution
  4. Includes incremental build system framework
     

Support Software

Order Options

 SPRC179
Name F281x PMSM3_4: Sensored Position Control of PMSM Using QEP
Status  ACTIVE 
Price (US$) Free 
 
Order
Americas:
Contact TI

Europe:
Contact TI
 

    
Related Devices
Part# Name Product Family
TMS320C2810 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2811 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2812 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320F2810 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2811 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320R2811 32-Bit Digital Signal Controller with RAM C2000™ 32-bit Real-time MCUs 
TMS320R2812 32-Bit Digital Signal Controller with RAM C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number