F280x ACI3_1:Three Phase ACI Control with Constant V/Hz Status: ACTIVE

SPRC194


      
         
  SPRC194
NameF280x ACI3_1:Three Phase ACI Control with Constant V/Hz
StatusACTIVE
Price (US$) 
Host  PC 
OS  MicrosoftWindows 95/98/2000/NT/XP 
Current Version  v3.22 
Version Date  Feb-03-2006 
Order Options


Product Information

Description

Variable speed controlled 3 phase AC induction motor using a Volts / Hz control scheme together with a Space vector PWM modulation technique. "Tacho" based shaft speed measurement implemented using on chip Capture units. Based on TMS320F280x DSP controllers

Features

  • Complete working reference design based on a modular s/w approach
  • Includes Incremental Build system framework
  • Fully documented solution
  • F280x platform

Order Options

 SPRC194
Name F280x ACI3_1:Three Phase ACI Control with Constant V/Hz
Status  ACTIVE 
Price (US$)  
 

    
Related Devices
Part# Name Product Family
TMS320C2801 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2802 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320F2801 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2802 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2806 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2809 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number