F280x PMSM3_3: Sensored Field Oriented Control of 3-phase PMSM Using Resolver Status: ACTIVE

SPRC211


      
         
  SPRC211
NameF280x PMSM3_3: Sensored Field Oriented Control of 3-phase PMSM Using Resolver
StatusACTIVE
Price (US$) 
Host  PC 
OS  Microsoft Windows 95/98/NT/2000/XP 
Current Version  v3.22 
Version Date  Feb-03-2006 
Order Options


Product Information

Description

Sensored FOC (Field Oriented Control) for a 3 phase PMSM (Permanent Magnet Synchronous Motor) using a "low cost" current measurement method for closed loop torque control. Position measurement is implemented using resolver sensor. Inverter is driven based on a Space vector PWM modulation technique. Based on TMS320C280x™/TMS320F280x™ DSP controllers.

Features

  • Complete working reference design based on a modular s/w approach
  • Offered in "C" source code
  • Includes Incremental Build system framework
  • Fully documented solution
  • F280x platform

Order Options

 SPRC211
Name F280x PMSM3_3: Sensored Field Oriented Control of 3-phase PMSM Using Resolver
Status  ACTIVE 
Price (US$)  
 

    
Related Devices
Part# Name Product Family
TMS320C2801 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2802 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320F2802 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2809 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for SPRC211:

View All Tags