F280x DCMOTOR: Speed & Position Control of Brushed DC Motor Using QEP Without Index Status: ACTIVE

SPRC214


      
         
  SPRC214
NameF280x DCMOTOR: Speed & Position Control of Brushed DC Motor Using QEP Without Index
StatusACTIVE
Price (US$) 
Host  PC 
OS  Microsoft Windows 95/98/NT/2000/XP 
Current Version  v3.22 
Version Date  Feb-03-2006 
Order Options


Product Information

Description

Sensored position and speed control for a BDC motor (Brushed DC Motor). Position measurement is implemented using a QEP (Quadrature Encoder) shaft sensor without index. The H-bridge converter is used to drive the motor with the PWM modulation technique for both directions. Based on TMS320C280x™/TMS320F280x™ DSP controllers.

Features

  • Complete working reference design based on a modular s/w approach
  • Offered in "C" source code
  • Includes Incremental Build system framework
  • Fully documented solution
  • F280x platform

Order Options

 SPRC214
Name F280x DCMOTOR: Speed & Position Control of Brushed DC Motor Using QEP Without Index
Status  ACTIVE 
Price (US$)  
 

    
Related Devices
Part# Name Product Family
TMS320C2801 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2802 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320F2802 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2809 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number