F280x Digital Motor Control Library Status: ACTIVE

SPRC215

      
         
  SPRC215
NameF280x Digital Motor Control Library
StatusACTIVE
Price (US$) 
Host  PC 
OS  Microsoft Windows 95/98/NT/2000/XP 
Current Version  v3.22 
Version Date  Feb-03-2006 
Order Options


Product Information

Description

This library contains the Digital Motor Control software modules. These component modules, implemented in IQ Math, are used to construct the systems such as Sensored/Sensorless Control. Download this library to get the individual components and Documents. Some examples of the component modules are PID controllers, Clarke, Park transforms, PWM drivers and much more. Based on TMS320C280x™/TMS320F280x™ DSP controllers.

Features

  • Complete working reference design based on a modular s/w approach
  • Offered in "C" source code
  • Includes Incremental Build system framework
  • Fully documented solution
  • F280x platform

Order Options

 SPRC215
Name F280x Digital Motor Control Library
Status  ACTIVE 
Price (US$)  
 

    
Related Devices
Part# Name Product Family
TMS320C2801 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320C2802 32-Bit Digital Signal Controller with ROM C2000™ 32-bit Real-time MCUs 
TMS320F2802 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F2809 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for SPRC215:

View All Tags

Other Support