C672x Chip Support Libraries (CSL) Status: ACTIVE

SPRC223


      
         
  SPRC223
NameC672x Chip Support Libraries (CSL)
StatusACTIVE
Price (US$) 
Host  PC 
OS  Microsoft Windows 95/98/2000/NT/ME/XP 
Current Version  v03_00_09_00 
Version Date  26 JUN 2008 
Order Options


Product Information

Description

The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use and hardware abstraction. This will shorten development time by providing standardization and portability. The functions listed in the features section are specifically designed for C672x devices.

Features

The release is provided as three sets of zip files.
  1. The product zip file csl_C672x_v3_00_08_04.zip contains the following files:
    • CSL header files
    • CSL libraries
    • CSL example projects and source files
    • CSL Reference Guide
  2. The interrupt controller (INTC) zip file csl_C672x_intc_v3_00_08_04.zip contains the following files:
    • INTC header files
    • INTC library
    • INTC example project and source files
  3. The source zip file csl_C672x_src_v3_00_08_04.zip contains the following files:
    • CSL header files
    • CSL source files
    • Makefile and batch files

Order Options

 SPRC223
Name C672x Chip Support Libraries (CSL)
Status  ACTIVE 
Price (US$)  
 

Technical Documents

Most useful technical documents for SPRC223 Help

Application Notes

    
Related Devices
Part# Name Product Family
TMS320C6722 Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6726 Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6727 Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support