C64x+ IQMath Library - A Virtual Floating Point Engine Status: ACTIVE

SPRC542


      
         
  SPRC542
NameC64x+ IQMath Library - A Virtual Floating Point Engine
StatusACTIVE
Price (US$) 
Host  PC 
OS  Microsoft Windows 95, 98, 2000, NT and XP 
Current Version  v2.1.3 
Version Date  01 DEC 2008 
Order Options


Product Information

Description

Texas Instruments TMS320C64x+ IQmath Library is collection of highly optimized and high precision mathematical Function Library for C/C++ programmers to seamlessly port the floating-point algorithm into fixed point code on TMS320C64x+ devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed & high accuracy is critical. By using these routines you can achieve execution speeds considerable faster than equivalent code written in standard ANSI C language. In addition, by providing ready-to-use high precision functions, TI IQmath library can shorten significantly your DSP application development time. The IQmath library release also includes example implementation of complex FFT and FIR kernels using the IQmath kernels.

Order Options

 SPRC542
Name C64x+ IQMath Library - A Virtual Floating Point Engine
Status  ACTIVE 
Price (US$)  
 

Technical Documents

Most useful technical documents for SPRC542 Help

User Guides

    
Related Software
Name Part# Company Software Type
C64x+IQMathLibrary Simulink Blocks SPRC590 Texas Instruments Application-Specific Libraries 
Related Devices
Part# Name Product Family
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors 
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors 
TMS320C6457 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6474 Multicore Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6742 Fixed/Floating Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6743 Fixed/Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6745 Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6746 Fixed/Floating Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6747 Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6748 Fixed/Floating Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320DM648 Digital Media Processor DaVinci™ Video Processors 

Support and Community

Customer Tags Help

Most Popular Tags for SPRC542:

View All Tags

Other Support