C64x+IQMathLibrary Simulink Blocks Status: ACTIVE

SPRC590


      
         
  SPRC590
NameC64x+IQMathLibrary Simulink Blocks
StatusACTIVE
Price (US$) 
Host  PC 
OS  Microsoft Windows XP, ME, NT and 2000 
Current Version  v1.00 
Version Date  19 OCT 2007 
Order Options


Product Information

Description

The MathWorks Simulink blocks for the TMC320C64x+ IQMath library kernels provide easy prototyping of the algorithms using IQMath in the Simulink environment. The IQMath Simulink blocks provide bit exact functionality for the corresponding DSP kernels. This allows for development of algorithms on host PC using Simulink and then transition to the actual TMSC320C64x+ DSP easily. Each Simulink block is provided with an usage example that demonstrates how the block can be used in a Simulink Model.

Order Options

 SPRC590
Name C64x+IQMathLibrary Simulink Blocks
Status  ACTIVE 
Price (US$)  
 

    
Related Software
Name Part# Company Software Type
C64x+ IQMath Library - A Virtual Floating Point Engine SPRC542 Texas Instruments Signal Processing Libraries 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support