C28x FPU Fast RTS Library Status: ACTIVE

SPRC664


      
         
  SPRC664
NameC28x FPU Fast RTS Library
StatusACTIVE
Price (US$) 
Host  PC 
OS  Microsoft Windows XP, NT, 2000, 98 
Current Version  v1.00 
Version Date  06 AUG 2008 
Order Options


Product Information

Description

For quick and easy development, TI is introducing the TMS320C28x™ FPU Fast Run-Time Support Library (fastRTS). The C28x fastRTS is a collection of optimized floating-point math functions for C programmers of the C28x with Floating-Point Unit. Designers of computationally intensive real-time applications can achieve execution speeds considerably faster than what are currently available without having to rewrite existing code. The functions listed in the features section are specifically optimized for the C28x + FPU controllers.

Features

single-precision floating-point division, sin, cos, atan2, atan, sqrt, isqrt

Order Options

 SPRC664
Name C28x FPU Fast RTS Library
Status  ACTIVE 
Price (US$)  
 

    
Related Devices
Part# Name Product Family
TMS320F28332 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 
TMS320F28334 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 
TMS320F28335 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for SPRC664:

View All Tags