SPRC265
TMS320C6000 DSP Library (DSPLIB)
SPRC265
Overview
TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher performance can be achieved than with equivalent standard ANSI C language code. By providing ready-to-use DSP functions with source code, DSPLIB can significantly shorten application development time.
See the benchmarks: DSP core benchmarks
Features
Optimized DSP routines including functions for:
- Adaptive filtering
- Correlation
- FFT
- Filtering and convolution: FIR, biquad, IIR, convolution
- Math: Dot products, max value, min value, etc.
- Matrix operations
Downloads
C64XPLUS-C66X-C674X-DSPLIB — C64x+, C66x and C674x DSP library
C64XPLUS-C66X-C674X-DSPLIB — C64x+, C66x and C674x DSP library
DSPLIB for C66x Windows Installer
DSPLIB for C66x Linux Installer
DSPLIB for C674x Windows Installer
DSPLIB for C674x Linux Installer
DSPLIB for C64x+ Windows Installer
DSPLIB for C64x+ Linux Installer
Documentation
DSPLIB Function Reference
C674x DSPLIB Benchmarks
C64x+ DSPLIB Benchmarks
C66x DSPLIB Benchmarks
MATHLIB GA Release
DSPLIB GA Release
DSPLIB GA Release
DSPLIB GA Release
DSPLIB Software Manifest
Release Information
This is a Post Production release of the DSP Library (DSPLIB) for C64x+/C66x/C674x processors.
DSPLIB contains optimized general-purpose signal-processing routines that are used in computationally-intensive real-time applications. These C-callable routines operate considerably faster than equivalent code written in ANSI C language. The deliverables in this release include a Windows or Linux installation executable for either the C64x+ or C66x or C674x processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.C64X-DSPLIB — Download TMS320C64x DSP Library
Supported products & hardware
Products
Arm-based processors
Digital signal processors (DSPs)
C64X-DSPLIB — Download TMS320C64x DSP Library
Products
Arm-based processors
Digital signal processors (DSPs)
Release Information
Supported products & hardware
Arm-based processors
Digital signal processors (DSPs)
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
User guides | Wiki: C674x DSPLIB User Guide | 05 Sep 2011 | ||
User guide | TMS320C64x+ DSP Little-Endian Library Programmer's Reference (Rev. B) | 06 Mar 2008 |
Related design resources
Software development
DRIVER OR LIBRARY
IDE, CONFIGURATION, COMPILER OR DEBUGGER
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.