SRC4192 Evaluation Module (EVM) Status: ACTIVE

SRC4192EVM


      
         
Getting Started Documentation   SRC4190/92/93EVM - User Guide (PDF 1102 KB) 2044 views
12 Jun 2003 

  SRC4192EVM
NameSRC4192 Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

The SRC4192EVM evaluation module provides a hardware platform for evaluating the SRC4192, SRC4193, and SRC4190 asynchronous sample rate converters. This family of devices represents the highest performance sample rate converters targeted for use in the professional and broadcast audio markets. Operation at input and output sampling rates up to 212kHz is supported, with a continuous input-to-output sampling range of 1:16 and 16:1.


    What do I get for $199.00?
  • Hardware- SRC4192EVM
  • Literature-
    • The SRC4192EVM User's Guide SBAU088 includes schematic, component layout, and BOM
    • The SRC4192 Data Sheet SBFS022
    If I only request literature what will I receive?
    • The SRC4192EVM User's Guide SBAU088 includes schematic, board layout, and BOM
    • The SRC4192 Data Sheet SBFS022
    Does the SRC4192EVM come with any connectors?
  • No the EVM does not come with connectors or cables these must be supplied by the customer.
    What does the SRC4192EVM do?
  • The EVM is a Circuit board which allows the designer to run an evaluation of the SRC4192 device in real time.
    Can I get the board design/gerber files/artwork?
  • Yes, gerber files are available.
    Can I purchase more than 1?
  • Yes.
    Can you bill me for the EVM?
  • No, We take credit cards, purchase orders and corporate checks.
    How long will it take to receive the EVM?
  • You should receive the EVM within 5 working days. We can rush it to you for an additional charge.
    Where can I get samples of the SRC4192 or ICs is this group?
  • By contacting you local TI authorized distributor.
    What if I have a technical question?
  • Refer to the product information center (PIC) - the number is (972) 644-5580, 8am-6pm central time.
    Does this product have NAFTA exemption?
  • No, EVMs are not qualified for NAFTA exemptions.

Features

Features of the SRC4192EVM include:

  • Operation from a single +5V power supply.
  • AES3 Input & Output Using On-Board Receiver & Transmitter.
  • Buffered Input and Output Data Ports Allow Connection to External Audio Devices.
  • Buffered Host Port Supports SRC4193 SPI Port Access via an External Controller.
  • Zero Insertion Force Socket Allows The User to Easily Swap Between SRC419x Devices.
  • Supports the AD1895 and AD1896 for Head-to-Head Performance Testing.

Order Options

 SRC4192EVM
Name SRC4192 Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact TI

Europe:
Contact TI
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for SRC4192EVM Help

User Guides

    
Related Devices
Part# Name Product Family
SRC4192 High-End Sample Rate Converter Digital Audio Interface 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support