SRC4392EVM-PDK Evaluation Module Status: ACTIVE

SRC4392EVM-PDK

      
         
Getting Started Documentation   Two-Channel, Asynchronous Sample Rate Converter with Integrated Digital Audio (Rev. C) (sbfs029c.pdf, 1221 KB)
12 Sep 2007 Download

  SRC4392EVM-PDK
NameSRC4392EVM-PDK Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The SRC4392EVM-PDK provides a modular solution for evaluating the function and performance of the SRC4392 device from Texas Instruments. The PDK includes a motherboard (DAIMB) and a daughterboard (SRC4392EVM). These boards are plugged into each other to allow a complete solution for analysis of the SRC4392 device using a desk top computer. The modular design allows for common functions to be integrated onto the DAIMB motherboard, while device-specific functions are integrated onto the daughterboard EVM.

Features

  • Buffered headers support up to four audio and serial interfaces, compatible with I2S™ style or TDM data formats
  • Flexible reference and master clock generation are supported, using either onboard oscillators or external clock sources
  • Onboard linear regulators derive +1.8 V, +3.3 V, and +5 V power supplies from external supplies or the USB port
  • Power maybe provided from a wall adapter (included) or a +5 V power supply
  • LED indicators are provided for DIR Lock and SRC Ready output flags

Order Options

 SRC4392EVM-PDK
Name SRC4392EVM-PDK Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Sales Rep

Asia:
Contact Sales Rep

Europe:
Contact Sales Rep
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

Data Sheets

  • Two-Channel, Asynchronous Sample Rate Converter with Integrated Digital Audio (Rev. C) (sbfs029c.pdf, 1221 KB)
    12 Sep 2007  Download
    
Related Devices
Part# Name Product Family
SRC4392 High-end Combo Sample Rate Converter Digital Audio Interface 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support