T2 Capacitance Calculator Status: ACTIVE

T2-SW


      
         
  T2-SW
NameT2 Capacitance Calculator
StatusACTIVE
Price (US$)Free 

Product Information

Description

Go to TurboTrans Tool

The TurboTrans software allows the user to determine the T2 module best suited to their design parameters (VIN, VOUT, IOUT, Ambient Temperature, Airflow) as well as the proper amount of bulk output capacitance required to meet their transient requirements (both using TurboTrans as well as without TurboTrans). This software will also determine the value of resistor (Rtt) to properly set the TurboTrans to meet the given transient conditions.

    
Related Devices
Part# Name Product Family
PTH04T220W 16-A, 2.2-V to 5.5-V Input, Non-Isolated, Wide-Output, Adjustable Power Module with TurboTrans Plug-in Power Modules 
PTH04T221W 16-A, 2.2-V to 5.5-V Input, Ceramic Cap Version, Non-Isolated, Wide-Output, Power Module w/ TurboTra Plug-in Power Modules 
PTH04T230W 6-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans Plug-in Power Modules 
PTH04T231W 6-A, 2.2-V to 5.5-V Input, Ceramic Cap Version, Non-Iso, Wide-Output, Adj Power Module w/TurboTrans Plug-in Power Modules 
PTH04T240W 10-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans Plug-in Power Modules 
PTH04T241W 10-A, 2.2-V to 5.5-V Input, Ceramic Cap Version, Non-Iso, Wide-Output, Adj Power Module w/TurboTrans Plug-in Power Modules 
PTH04T260W 3-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans Plug-in Power Modules 
PTH04T261W 3-A, 2.2V to 5.5V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adj Power Module with TurboTrans Plug-in Power Modules 
PTH05T210W 30-A, 4.5V to 5.5V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans Plug-in Power Modules 
PTH08T210W 30-A, 5.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans Plug-in Power Modules 
PTH08T220W 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans Plug-in Power Modules 
PTH08T221W 16-A, 4.5-V to 14-V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj, Pwr Module w/TurboTrans Plug-in Power Modules 
PTH08T230W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans Plug-in Power Modules 
PTH08T231W 6-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans Plug-in Power Modules 
PTH08T240F 10-A, 4.5-V to 14-V Input, Power Module for 3-GHz DSP Systems Plug-in Power Modules 
PTH08T240W 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans Plug-in Power Modules 
PTH08T241W 10-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj Power Module with TurboTrans Plug-in Power Modules 
PTH08T250W 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans Plug-in Power Modules 
PTH08T260W 3-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans Plug-in Power Modules 
PTH08T261W 3-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans Plug-in Power Modules 
PTV08T250W 50-A, 8-V to 14-V Input, Non-Isolated, Wide Output Adjust, Vertical Power Module w/ TurboTrans Techn Plug-in Power Modules 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support