TAS3204EVM Evaluation Module Status: ACTIVE

TAS3204EVM


      
         
  TAS3204EVM
NameTAS3204EVM Evaluation Module
StatusACTIVE
Price (US$)$499.00 
Host  PC 
OS  N/A 
Current Version  v1.1 
Version Date  23 MAY 2008 
Order Options


Product Information

Description


View  View TAS3204EVM

The TAS3204EVM customer evaluation module demonstrates the TAS3204 digital audio processor from Texas Instruments.

The TAS3204EVM is suitable for full system development for both hardware and software. The TAS3204EVM allows for easy access to all TAS3204 I/O as well as including external optical and normal SPDIF transmitters and receivers. A USB controller allows easy interface between a PC and the EVM. A socketed EEPROM as well as an MSP430 microcontroller facilitate standalone use for system emulation.

The TAS3204EVM includes a CD containing the PurePath Studio suite of software development tools, as well as full software and hardware documentation.

Features

  • 2 I2S inputs (4 channels) via headers
  • 2 I2S outputs (4 channels) via headers
  • 2 channel SPDIF receiver, optical input
  • 2 channel SPDIF transmitter, optical output
  • 3 stereo analog inputs (RCA)
  • 2 stereo DAC line outputs (RCA)
  • TAS5086 I2S-to-PWM modulator
  • USB to PC connection for software control
  • MSP430 for Standalone operation
  • Full documentation on CD ROM
  • USB Cable and PSU adaptors
  • Socketed EEPROM for download of program and coefficients

Order Options

 TAS3204EVM
Name TAS3204EVM Evaluation Module
Status  ACTIVE 
Price (US$) $499.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical Documents

Most useful technical documents for TAS3204EVM Help

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TAS3204 High Performance Dual Core DSP/MCU Audio Processor Digital Audio Processors 

Support and Community

Customer Tags Help

Most Popular Tags for TAS3204EVM:

View All Tags

Other Support