|
|
Product InformationDescriptionThe TAS3208EVM-LC customer evaluation module demonstrates the TAS3208 digital audio processor from Texas Instruments. The TAS3208EVM-LC is designed for low cost and ease of use. It is primarily intended for software development. For hardware and full prototype system development, the TAS3208EVM is recommended. The TAS3208EVM-LC is USB bus powered and includes one mini-jack input, one mini-jack output and a USB controller. A typical TAS3208 demonstration setup consists of a TAS3208EVM-LC, a set of headphones and PC providing the USB bus power, software interface and analog audio source. The TAS3208EVM-LC includes a CD containing the PurePath Studio suite of software development tools, as well as full software and hardware documentation. Features
Order Options
Technical DocumentsMost useful technical documents for TAS3208EVM-LC User Guides
More Literature
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TAS3208EVM Evaluation Module | TAS3208EVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| TAS3208 | Dual Core Digital Audio Processor | Digital Audio Processors | |
| TAS3208I | Dual Core Digital Audio Processor | Digital Audio Processors | |