TAS3208EVM Evaluation Module Status: ACTIVE

TAS3208EVM


      
         
  TAS3208EVM
NameTAS3208EVM Evaluation Module
StatusACTIVE
Price (US$)$499.00 
Order Options


Product Information

Description


View  View TAS3208EVM

The TAS3208EVM customer evaluation module demonstrates the TAS3208 digital audio processor from Texas Instruments.

The TAS3208EVM is suitable for full system development for both hardware and software. The TAS3208EVM allows for easy access to all TAS3208 I/O as well as including external optical SPDIF transmitters and receivers. A USB controller allows easy interface between a PC and the EVM. A socketed EEPROM as well as an MSP430 microcontroller facilitate standalone use for system emulation.

The TAS3208EVM includes a CD containing the PurePath Studio suite of software development tools, as well as full software and hardware documentation.

Features

3 I2S inputs (6 channels) via header 2 I2S outputs (4 channels) via header
  • 2 channel SPDIF receiver, optical input, into TAS3208 SDIN1
  • 2 channel SPDIF transmitter, optical output from TAS3208 SDOUT1
  • 2 channel SPDIF, optical input to TAS3208 SPDIFin
  • 2 channel SPDIF, optical output from TAS3208 SDOUT2/SPDIFout
  • 10 stereo analog inputs (1 via RCA, 10 via header)
  • 2 stereo DAC line outputs via RCA connectors
  • 1 stereo DAC headphone output via mini-jack connector
  • 1 Line output (header)
  • USB to PC connection for software control
  • MSP430 for Standalone operation
  • Full documentation on CD ROM
  • USB Cable and PSU adaptors
  • Socketed EEPROM for download of program and coefficients

Order Options

 TAS3208EVM
Name TAS3208EVM Evaluation Module
Status  ACTIVE 
Price (US$) $499.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TAS3208EVM Help

User Guides

More Literature

    
Related Tools
Name Part# Company Tool Type
TAS3208 Low Cost Evaluation Module TAS3208EVM-LC Texas Instruments Development Boards/EVMs 
TAS3308 Evaluation Module TAS3308EVM Texas Instruments Development Boards/EVMs 
TAS3308 Low Cost Evaluation Module TAS3308EVM-LC Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TAS3208 Dual Core Digital Audio Processor Digital Audio Processors 
TAS3208I Dual Core Digital Audio Processor Digital Audio Processors 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support