TAS3308 Low Cost Evaluation Module Status: ACTIVE

TAS3308EVM-LC


      
         
  TAS3308EVM-LC-0E0E TAS3308EVM-LC
NameTAS3308 Low Cost Evaluation ModuleTAS3308 Low Cost Evaluation Module
StatusACTIVEACTIVE
Price (US$)$199.00 $99.00 
Host   PC 
OS   N/A 
Current Version   v1.0 
Version Date   3/28/2008 
Order OptionsOrder Options


Product Information

Description

The TAS3308EVM-LC customer evaluation module demonstrates the TAS3308 digital audio processor from Texas Instruments.

The TAS3308EVM-LC is designed for low cost and ease of use. It is primarily intended for software development. For hardware and full prototype system development, the TAS3308EVM is recommended. The TAS3308EVM-LC is USB bus powered and includes one mini-jack input, one mini-jack output and a USB controller. A typical TAS3308 demonstration setup consists of a TAS3308EVM-LC, a set of headphones and PC providing the USB bus power, software interface and analog audio source.

The TAS3308EVM-LC includes a CD containing the PurePath Studio suite of software development tools, as well as full software and hardware documentation.

Features

  • 3 I2S inputs (6 channels) via headers
  • 2 I2S outputs (4 channels) via headers
  • 1 stereo analog line in via mini-jack connector
  • 5 stereo analog inputs via headers
  • 1 stereo analog output (from low-pass filtered PWM output) via mini-jack connector
  • 6 PWM outputs via headers
  • USB Bus Powered
  • USB interface for I2C control via PurePath Studio Graphical Development Environment

Order Options

 TAS3308EVM-LC-0E0ETAS3308EVM-LC
Name TAS3308 Low Cost Evaluation ModuleTAS3308 Low Cost Evaluation Module
Status  ACTIVE ACTIVE 
Price (US$) $199.00 $99.00 
  
Order
Europe:
Contact Sales Rep
 
Americas:
Contact Sales Rep

Asia:
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TAS3308EVM-LC Help

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TAS3308 Digital Audio SoC with PWM Digital Audio Processors 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support