TAS3308 Evaluation Module Status: ACTIVE

TAS3308EVM


      
         
  TAS3308EVM-0E TAS3308EVM
NameTAS3308 Evaluation ModuleTAS3308 Evaluation Module
StatusACTIVEACTIVE
Price (US$)$699.00 $499.00 
Host   PC 
OS   N/A 
Current Version   v1.0 
Version Date   3/28/2008 
Order OptionsOrder Options


Product Information

Description

The TAS3308EVM customer evaluation module demonstrates the TAS3308 digital audio processor from Texas Instruments.

The TAS3308EVM is suitable for full system development for both hardware and software. The TAS3308EVM allows for easy access to all TAS3308 I/O as well as including external optical SPDIF transmitters and receivers. A USB controller allows easy interface between a PC and the EVM. A socketed EEPROM as well as an MSP430 microcontroller facilitate standalone use for system emulation.

The TAS3308EVM includes a CD containing the PurePath Studio suite of software development tools, as well as full software and hardware documentation.

This is a single board EVM. The TAS3308EVM can be configured with a TAS5601EVM or similar power stage.

Features

3 I2S inputs (6 channels) via header
  • 2 I2S outputs (4 channels) via header
  • 2-channel SPDIF receiver, optical input, into TAS3308 SDIN1
  • 2-channel SPDIF transmitter, optical output from TAS3308 SDOUT1
  • 2-channel SPDIF, optical input to TAS3308 SPDIFin
  • 2-channel SPDIF, optical output from TAS3308 SDOUT2/SPDIFout
  • 10 stereo analog inputs (1 via RCA, 10 via header)
  • PWM DAC stereo line output (RCA)
  • One PWM DAC headphone output (mini-jack)
  • One Line output
  • USB to PC connection for software control
  • MSP430 for Standalone operation
  • USB Cable and PSU adaptors
  • Socketed EEPROM for download of program and coefficients

Order Options

 TAS3308EVM-0ETAS3308EVM
Name TAS3308 Evaluation ModuleTAS3308 Evaluation Module
Status  ACTIVE ACTIVE 
Price (US$) $699.00 $499.00 
  
Order
Europe:
Contact Sales Rep
 
Americas:
Contact Sales Rep

Asia:
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TAS3308EVM Help

Datasheet

User Guides

More Literature

    
Related Tools
Name Part# Company Tool Type
TAS3208 Low Cost Evaluation Module TAS3208EVM-LC Texas Instruments Development Boards/EVMs 
TAS3208EVM Evaluation Module TAS3208EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TAS3308 Digital Audio SoC with PWM Digital Audio Processors 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support