TAS5086-5142V6 Evaluation Module (EVM) Status: OBSOLETE

TAS5086-5142V6EVM


      
         

THIS PRODUCT IS NO LONGER AVAILABLE

Getting Started Documentation   TAS5086-5142V6EVM User's Guide (PDF 128 KB) 703 views
08 Aug 2006 


Product Information

Description


View  View TAS5086-5142V6EVM

The TAS5086-5142V6EVM PurePath Digital™ customer evaluation amplifier module demonstrates two audio integrated circuits, TAS5086 and TAS5142, from Texas Instruments (TI).

The TAS5086DBT is a high-performance, 32-bit (24-bit input) multichannel PurePath Digital™ pulse width modulator (PWM) based on Equibit™ technology, with a fully symmetrical AD modulation scheme. It accepts an input sample rate from 32 kHz to 192 kHz.

The TAS5142DDV is a compact, high-power, digital amplifier power stage designed to drive a 4-Ω loudspeaker up to 100 W/10% THD+N. It contains integrated gate drivers, four matched and electrically isolated enhancement-mode N-channel power DMOS transistors, and protection/fault-reporting circuitry. In this application output power is limited to 50 W due to thermal constraints.

The DDV package has a PowerPAD™ on the top side for heat transfer through a heat sink. The heat sink in this design is for evaluation purpose only.

This EVM, together with a TI input-USB board, is a complete 5.1-channel digital audio amplifier system, which includes digital input (S/PDIF), analog inputs, interface to PC, and features, such as digital volume control, input and output multiplexers, auto mute, and simple bass management. There are configuration options for power-stage failure protection and a mini-jack connector for headphones.

This system is designed for home theater applications, such as flatscreen TVs, DVD minicomponent systems, home theater in a box (HTIB), or DVD receivers.

Features

  • 5.1-channel PurePath Digital evaluation module
  • Self-contained protection system (short circuit and thermal)
  • Standard I²S and I²C/control connector for TI input-USB board
  • Double-sided plated-through PCB layout

Included:

  • Populated EVM Board
  • Populated Interface Board
  • IDC, PSU and USB Cables

Support Software

Order Options

 TAS5086-5142V6EVM
Name TAS5086-5142V6EVM Evaluation Module
Status  OBSOLETE 
Price (US$)  
  

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TAS5086-5142V6EVM Help

Application Notes

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TAS5086 6 Channel Digital Audio PWM Processor Digital Amplifier Solutions 
TAS5142 100-W Stereo Digital Amplifier Power Stage Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support