TAS5086-5186V6 Evaluation Module (EVM) Status: ACTIVE

TAS5086-5186V6EVM


      
         
Getting Started Documentation   TAS5086-5186V6EVM User's Guide (PDF 113 KB) 847 views
28 Mar 2006 

  TAS5086-5186V6EVM
NameTAS5086-5186V6EVM Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View TAS5086-5186V6EVM

The TAS5086-5186V6EVM PurePath Digital™ customer evaluation amplifier module demonstrates two audio integrated circuits, TAS5086 and TAS5186ADDV, from Texas Instruments (TI).

The TAS5086DBT is a high-performance 32-bit (24-bit input) multichannel PurePath Digital pulse width modulator (PWM) based on Equibit™ technology, with a fully symmetrical AD modulation scheme. It accepts input sample rates from 32 kHz to 192 kHz.

The TAS5186ADDV is a high-performance, 6-channel, digital-amplifier power stage, with an improved protection system. The TAS5186A used in standard PowerPAD™ packages is capable of driving a 6R single-ended load up to 30 W per each front/satellite channel, and a 3R single-ended subwoofer greater than 60 W at 10% THD+N performance.

This EVM, together with a TI input-USB board, is a complete 5.1-channel digital audio amplifier system, which includes digital input (S/PDIF), analog inputs, interface to PC, and DAP features, such as digital volume control, input and output multiplexers, auto mute, and simple bass management.

This system is designed for home-theater applications, such as flatscreen TVs, DVD minicomponent systems, home theater in a box (HTIB), or DVD receivers.

Features

  • 5.1-channel PurePath Digital evaluation module
  • Self-contained protection system (short circuit and thermal)
  • Standard I²S and I²C/control connector for TI input-USB board
  • Double-sided plated-through PCB layout

Included:

  • Populated EVM Board
  • Populated Interface Board
  • IDC, PSU and USB Cables

Support Software

Order Options

 TAS5086-5186V6EVM
Name TAS5086-5186V6EVM Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TAS5086-5186V6EVM Help

Application Notes

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TAS5086 6 Channel Digital Audio PWM Processor Digital Amplifier Solutions 
TAS5186A 210-W (5.1-Channel) Digital Amplifier Power Stage Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support