TAS5102EVM

TAS5102 Evaluation Module (EVM)

TAS5102EVM

Order now

Overview

The TAS5102 is a compact, high-power, digital amplifier power stage designed to drive an 8-W loudspeaker up to 20 W/channel at 10% THD+N. It contains integrated gate-drive, four matched and electrically isolated enhancement-mode N-channel power DMOS transistors, and protection/fault-reporting circuitry. The DAD package has a PowerPAD™ package on the top side for heat transfer through a heat sink. The heat sink in this design is for evaluation purposes only.

Features
  • 2x20 W at 10% THD+N Into 8-ohm BTL at 18 V (With Heatsink for TAS5102)
  • 2x15 W at 10% THD+N Into 8-ohm BTL at 15.5 V for TAS5103
  • 2x10 W at 10% THD+N Into 8-ohm BTL at 13 V
  • >100-dB SNR (A-Weighted)
  • <0.1% THD+N at 1 W
  • Thermally Enhanced Package: 32-pin HTSSOP
    • DAD (TAS5102) Pad Up
    • DAP (TAS5103) Pad Down
  • High-Efficiency Power Stage (>90%) With 180-ohm Output MOSFETs
  • Wide PVDD Range from 8V to 23V
  • Power-On Reset for Protection on Power Up Without Any Power-Supply Sequencing
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overcurrent, Short Circuit
  • Built-In Regulator for Gate Drive Supply
  • Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Televisions
    • Mini/Micro Audio Systems
    • DVD Receivers
    • Home Theaters
Speaker amps
TAS5102 20-W stereo, 8- to 23-V supply, PWM input Class-D audio amplifier
Download View video with transcript Video

Order & start development

Evaluation board

TAS5102EVM — TAS5102 Evaluation Module (EVM)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Support software

SLLC417 — TAS5102EVM_SoftWare Files

Supported products & hardware
Download

SLLC417 TAS5102EVM_SoftWare Files

close
Latest version
Version: 01.00.00.0A
Release date: 04 Jan 2012
download TAS5102EVM_SoftWare Files (zip)  — 27911 K

Checksum
Hardware development
Evaluation board
TAS5102EVM TAS5102 Evaluation Module (EVM)

Release Infomation

The design resource accessed as www.ti.com/lit/zip/sllc417 or www.ti.com/lit/xx/sllc417a/sllc417a.zip has been migrated to a new user experience at www.ti.com/tool/download/SLLC417. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TAS5102EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TAS510x EVM for the TAS510x Digital Amplifier Power Output Stage (Rev. A) 29 Aug 2008

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos