TAS5132DDV2 Evaluation Module (EVM) Status: ACTIVE

TAS5132DDV2EVM


      
         
Getting Started Documentation   TAS5132DDV2EVM - User Guide (HTM 8 KB) 718 views
05 Apr 2007 Read Abstract

  TAS5132DDV2EVM
NameTAS5132DDV2 Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

The TAS5132DDV2EVM is composed of two separate modules, the HPL-MC012 Modulator/Controller Module and the TAS5132DDV2EVM Amplifier Module. They are designed so that the user can separate the two modules and connect the TAS5132DDV2EVM Amplifier Module in to a target system via a ribbon cable. Keep this ribbon cable as short as possible to avoid degradation in the PWM signals. The TAS5132DDV2EVM PurePath Digital™ customer evaluation amplifier module demonstrates two audio integrated circuits - the TAS5086 and the TAS5132 from Texas Instruments (TI). The TAS5086DBT is a high-performance, 32-bit (24-bit input), multichannel PurePath Digital™ pulse width modulator (PWM) based on Equibit™ technology with fully symmetrical AD modulation scheme. It accepts an input sample rate from 32 kHz to 192 kHz. The device also has digital audio processing (DAP) that provides bass management, advanced performance, and a high level of system integration. The TAS5132DDV is a compact, high-power, digital amplifier power stage designed to drive an 8ω loudspeaker up to 20 W/10% THD+N. It contains integrated gate-drive, four matched and electrically isolated enhancement-mode N-channel power DMOS transistors, and protection/fault-reporting circuitry. The DDV package has a PowerPAD™ package on the top side for heat transfer through a heat sink. The heat sink in this design is for evaluation purposes only. This EVM plus the HPLMC-012 is a complete 2-channel, digital audio amplifier system which includes digital input (S/PDIF), control interface (via USB) to PC and DAP features like digital volume control, bass management, and input and output multiplexers. This EVM is designed to illustrate a low-cost approach to an amplifier design using this device. Improved performance, at increased cost, can be achieved with a high-performance configuration.

Features

  • Modular approach comprised of TAS5132DDV2EVM amplifier module and HPL-MC012 modulator/controller module Two- channel, PurePath Digital™ evaluation module (double-sided, plated-through PCB layout).
  • Self-contained protection system (short-circuit and thermal).
  • Standard I²S and I²C / control via SPDIF and USB
  • Double-sided, plated-through PCB layout Single power supply operation

What's Included

Support Software

Order Options

 TAS5132DDV2EVM
Name TAS5132DDV2 Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TAS5132DDV2EVM Help

Datasheet

  • TAS5132  (PDF 597 KB)  0 views
    19 Dec 2006

Application Notes

User Guides

    
Related Devices
Part# Name Product Family
TAS5086 6 Channel Digital Audio PWM Processor Digital Amplifier Solutions 
TAS5132 20-W Stereo Digital Amplifier Power Stage Digital Amplifier Solutions 
TUSB3210 Universal Serial Bus General-Purpose Device Controller USB 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support