TAS5342DDV6 Evaluation Module (EVM) Status: ACTIVE

TAS5342DDV6EVM


      
         
Getting Started Documentation   TAS5342DDV6EVM - User Guide (HTM 8 KB) 578 views
25 Feb 2008 Read Abstract

  TAS5342DDV6EVM
NameTAS5342DDV6 Evaluation Module
StatusACTIVE
Price (US$)$399.00 
Order Options


Product Information

Description


View  View TAS5342DDV6EVM

The TAS5342DDV6EVM PurePath Digital™ customer evaluation module demonstrates the integrated circuits TAS5342DDV and TAS5508BPAG from Texas Instruments(TI).

The TAS5342DDV is a high-performance, integrated stereo Digital Amplifier Power Stage designed to drive 4 Ohm speakers at up to 100 W per channel. The device incorporates TI‘s Equibit™ technology and is designed to be used with TI's Equibit™ modulators. This system requires only a simple passive demodulation filter to deliver high-quality, high-efficiency audio amplification.

TAS5508BPAG is a high performance 32 bit (24 bit input) multi channel PurePath Digital™ Pulse Width Modulator (PWM) based on Equibit™ technology with fully symmetrical AD modulation scheme. The device also has Digital Audio Processing (DAP) that provides 48  bit signal processing, advanced performance and a high level of system integration. The device has interfaces for headphone output and Power Supply Volume Control (PSVC).

This EVM is configured with 4 BTL channels, 1 PBTL (parallel BTL) channel for the center channel and a subwoofer lineout using the DRV600 line driver.

The DRV600RTJ is a stereo line driver designed to allow the removal of the DC-blocking capacitors for reduced component count and cost. The DRV600RTJ is ideal for single supply electronics where size and cost are critical design parameters. The DRV600RTJ is capable of driving 2 VRMS into a 600 Ohm load at 3.3 V supply. The DRV600RTJ has a fixed gain of -1.5 V/V. Independent shutdown control for the left and right audio channels is implemented.

This EVM, together with a TI input-USB board, is a complete 5 channels + subwoofer line output digital audio amplifier system which includes digital input (S/PDIF), analog inputs, interface to PC and DAP features like digital volume control, input and output mixers, automute, tone controls, loudness, EQ filters and dynamic range compression (DRC). There are configuration options for power stage failure protection.

This 5 channel system + subwoofer line output is designed for home theater applications such as A/V receivers, DVD receivers, DVD mini-component systems or home theater in a box (HTIB).

Features

  • 5/6 channel PurePath Digital™ evaluation module.
  • Subwoofer Line Output (LFE Output).
  • Self-contained protection system (short circuit & thermal).
  • Standard I²S and I²C / Control connector for TI input board
  • Double-sided plated-through PCB layout.
  • Populated EVM Board
  • Populated Interface Board
  • IDC, PSU and USB Cables

Support Software

Order Options

 TAS5342DDV6EVM
Name TAS5342DDV6 Evaluation Module
Status  ACTIVE 
Price (US$) $399.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TAS5342DDV6EVM Help

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TAS5342 100-W Stereo Digital Amplifier Power Stage Digital Amplifier Solutions 
TAS5508B 8 Channel Digital Audio PWM Processor Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support