TAS5504-5142V4 Evaluation Module (EVM) Status: ACTIVE

TAS5504-5142V4EVM


      
         
Getting Started Documentation   TAS5504-5142V4EVM USER'S GUIDE (PDF 144 KB) 819 views
08 May 2006 

  TAS5504-5142V4EVM
NameTAS5504-5142V4 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View TAS5504-5142V4EVM

The TAS5504-5142V4EVM PurePath Digital™ customer evaluation amplifier module demonstrates two audio integrated circuits, TAS5504A and TAS5142, from Texas Instruments (TI).

The TAS5504APAG is a high-performance 32-bit (24-bit input) multichannel PurePath Digital™ pulse width modulator (PWM) based on Equibit™ technology, with a fully symmetrical AD modulation scheme. It accepts input sample rates from 32 kHz to 192 kHz. The device also has digital audio processing (DAP) that provides 48-bit signal processing, advanced performance, and a high level of system integration. The device has interfaces for headphone output and power supply volume control (PSVC).

The TAS5142DDV is a compact, high-power, digital amplifier power stage designed to drive a 4-Ω loudspeaker up to 100 W/10% THD+N. It contains integrated gate drivers, eight matched and electrically isolated enhancement-mode N-channel power DMOS transistors, and protection/fault-reporting circuitry.

The DDV package has a PowerPAD™ on the top side for heat transfer through a heat sink. The heat sink in this design is for evaluation purpose only.

This EVM, together with a TI input-USB board, is a complete 4-channel (or 2.1-channel) digital audio amplifier system that includes digital input (S/PDIF), analog inputs, interface to PC, and DAP features, such as digital volume control, input and output mixers, auto mute, equalization, tone controls, loudness, and dynamic range compression.

This system is designed for home theater applications, such as flatscreen TVs, DVD minicomponent systems, home theater in a box (HTIB), or DVD receivers.

Features

• 4-channel (or 2.1-channel) PurePath Digital evaluation module
• Self-contained protection system (short circuit and thermal)
• Standard I²S and I²C /control connector for TI input board
• Double-sided plated-through PCB layout

Included Is:
• Full documentation on CD-ROM
• Populated EVM Board
• Populated Interface Board
• IDC, PSU and USB Cables

Order Options

 TAS5504-5142V4EVM
Name TAS5504-5142V4 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TAS5504-5142V4EVM Help

Application Notes

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TAS5142 100-W Stereo Digital Amplifier Power Stage Digital Amplifier Solutions 
TAS5504A 4 Channel Digital Audio PWM Processor Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support