TAS5601 Evaluation Module (EVM) Status: OBSOLETE

TAS5601EVM4


      
         

THIS PRODUCT IS NO LONGER AVAILABLE

Getting Started Documentation   TAS5601EVM - User Guide (PDF 4285 KB) 1133 views
28 Feb 2008 


Product Information

Description


View  View TAS5601EVM4

The TAS5601EVM is a complete 2 channel digital audio amplifier system. Also included in the kit is a MC5601 board that includes a USB interface, a digital input (SPDIF), analog inputs via the ADC, and other features like a mute function and power down. The TAS5601EVM can be used as a stand-alone board by wiring it into a system or it can be connected to the MC5601 board for a complete evaluation platform.

To order this EVM please contact your local Product Information Center

Features

  • Supports Multiple Output Configurations
    • 2x20 W into a 8&nbso;Ω BTL Load at 18 V
    • 4x10 W into a 4 ΩSE Load at 18 V
    • 2x 10 W (SE) + 1x 20 W (BTL) at 18 V
  • Thermally Enhanced Package
    • DCA (56 pin HTTSOP)
  • Wide Voltage Range 10 V - 26 V
    • No Separate Supply Required for Gate Drive
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • High Damping Factor Provides for Tighter, High Damping Factor Provides for Tighter, Response
    • Constant Output Power Over Variation in Supply Voltage

What's Included

Order Options

 TAS5601EVM4
Name TAS5601 Evaluation Module
Status  OBSOLETE 
Price (US$)  
  

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TAS5601EVM4 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TAS5601 20-W Stereo Digital Amplifier Power Stage with Feedback  Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support