TAS5602 Evaluation Module (EVM) Status: ACTIVE

TAS5602EVM2


      
         
Getting Started Documentation   TAS5602EVM2 - User Guide (PDF 797 KB) 444 views
19 Aug 2008 

  TAS5602EVM2
NameTAS5602 Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The TAS560EVM2 is a complete 2 channel digital audio amplifier The EVM2 can be used as a stand-alone board by wiring it into a system or it can be connected to the TAS3308 board for a complete evaluation platform

Features

  • Supports Multiple Output Configurations
    • 2 x 20W into a 8-ohm BTL Load at 18 V
    • 4 x 10W into a 4-ohm SE Load at 18 V
    • 2 x 10W (SE) + 1 x 20W (BTL) at 18 V
  • Thermally Enhanced Package
    • DCA (56-pin HTTSOP)
  • Wide Voltage Range: 10V - 26V
    • No Separate Supply Required for Gate Drive
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • High Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply Voltage
  • Differential Inputs
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, and Short Circuit With Error Reporting
  • APPLICATIONS
    • Flat-Panel, Rear-Projection, and CRT TV
    • Consumer Audio Applications

What's Included

Order Options

 TAS5602EVM2
Name TAS5602 Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TAS5602EVM2 Help

User Guides

    
Related Devices
Part# Name Product Family
TAS5602 20-W Stereo Digital Amplifier Power Stage with Feedback Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support