TAS5615DKD2 Evaluation Module Status: ACTIVE

TAS5615DKD2EVM


      
         
  TAS5615DKD2EVM
NameTAS5615DKD2 Evaluation Module
StatusACTIVE
Price (US$)$399.00 
Order Options


Product Information

Description


View  View TAS5615DKD2EVM

The TAS5615DKD2EVM PurePath™ customer evaluation module demonstrates the integrated circuit TAS5615DKD from Texas Instruments (TI). The TAS5615DKD is a high-performance, integrated stereo feedback, analog-input, digital amplifier, power stage designed to drive 8-Ω speakers at up to 160 W per channel. This amplifier requires only a simple, passive demodulation filter to deliver high-quality, high-efficiency audio amplification.

This EVM is configured with two BTL channels and the possibility to apply either a single-ended or a differential analog input signal. The OPA1632 is a high-performance, fully differential, audio operational amplifier designed to operate with single-ended or differential input signals to the EVM.

This EVM is a complete stereo analog input, 2 × 160-W power amplifier ready for evaluation and great music.

Features

  • Stereo PurePath™ evaluation module.
  • Self-contained protection system (short circuit and thermal).
  • Standard 1-VRMS, single-ended line input or differential input.
  • Double-sided, plated-through PCB layout.

What's Included

Order Options

 TAS5615DKD2EVM
Name TAS5615DKD2 Evaluation Module
Status  ACTIVE 
Price (US$) $399.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TAS5615DKD2EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TAS5615 Analog input 160W Stereo (300W total) class D amplifier with integrated feedback Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support