|
|
Product InformationDescriptionThe TAS5630DKD2EVM PurePath™ HD customer evaluation module demonstrates the integrated circuit TAS5630DKD from Texas Instruments (TI). The TAS5630DKD is a high-performance, integrated Stereo Feedback Analog-Input Digital Amplifier Power Stage designed to drive 4Ω speakers at up to 300W per channel. This amplifier requires only a simple passive demodulation filter to deliver high-quality, high-efficiency audio amplification. This EVM is configured with 2 BTL channels and the possibility to apply either a single ended or a differential analog input signal. The OPA1632 is a High Performance Fully Differential Audio Op Amp designed to allow operation with single ended or differential input signals to the EVM. This EVM is a complete stereo analog input 2 × 300 W power amplifier ready for evaluation and great music. Features
What's Included
Order Options
Technical DocumentsMost useful technical documents for TAS5630DKD2EVM Datasheet
User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TAS5630 | Analog input 300W Stereo (600W total) class D amplifier with integrated feedback | Digital Amplifier Solutions | |