TAS5709 Evaluation Module (EVM) Status: ACTIVE

TAS5709EVM


      
         
Getting Started Documentation   TAS5707/09EVM - User Guide (Rev. B) (HTM 8 KB) 538 views
09 Feb 2009 Read Abstract

  TAS5709EVM
NameTAS5709 Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

The TAS5709 evaluation module (EVM) demonstrates the TAS5709 device from Texas Instruments.

The TAS5709EVM demonstrates a high-performance 20-W digital-input audio power amplifier. This EVM can be configured with two bridge-tied loads (BTL). For detailed information about the TAS5709 device, review the device data sheet (SLOS599).

The EVM software with its graphic user interface (GUI) facilitates evaluation by providing access to the TAS5709 registers through a USB port. See the "Using the EVM Software" section for further details.

The TAS5709EVM, together with other TI components on this board, is a complete 2-channel digital audio amplifier system. The MC57xxPSIA Controller board includes a USB interface, a digital input (S/PDIF), analog inputs via the ADC, power inputs, and other features like a mute function and power down.

Features

  • Includes a 20-W digital-input audio power amplifiers in a 48-pin QFP
  • Includes the MC57xxPSIA Controller board
  • Self-contained protection systems and control pins
  • Standard optical S/PDIF data input using the DIR9001
  • Analog input through the PCM1808 analog-to-digital converter (ADC)
  • Access to internal registers via TAS570x Software GUI (sloc124a.zip)
  • Double-sided, plated-through PCB, 1-oz copper

Support Software

Order Options

 TAS5709EVM
Name TAS5709 Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TAS5709EVM Help

User Guides

    
Related Devices
Part# Name Product Family
TAS5709 20-W Stereo I2S Audio Amplifier with Speaker EQ and 2-Band DRC Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support