| Related Devices |
| Part# | Name | Product Family |
| THS1401 | 14-Bit, 1 MSPS ADC Single Ch., Diff. Input, DSP/uP IF, Pgmable Gain Amp, Internal S&H | Data Converters |
| THS1403 | 14-Bit, 3 MSPS ADC Single Ch., Diff. Input, DSP/uP IF, Pgmable Gain Amp, Internal S&H | Data Converters |
| THS1408 | 14-Bit, 8 MSPS ADC Single Ch., Diff. Input, DSP/uP IF, Pgmable Gain Amp, Internal S&H | Data Converters |
| THS14F01 | 14-bit, 1 MSPS ADC with 32-word FIFO | Data Converters |
| THS14F03 | 14-bit, 3 MSPS ADC with 32-word FIFO | Data Converters |
| TMS320VC5416 | Digital Signal Processor | C5000 Low Power DSPs |
Support and Community
Customer Tags
No Tags are Available for this Part Number