|
|
Product InformationDescriptionThe THS4062 dual high-speed amplifier evaluation module (EVM) is a complete dual high-speed amplifier circuit. It consists of the THS4062 dual high-speed amplifier IC, along with a small number of passive parts, mounted on a small circuit boad measuring approximately 1.9 inch by 2.2 inch. The EVM uses standard SMA miniature RF connectors for inputs and outputs and is completely assembled, tested, and ready to use - just connect it to power, a signal source, and a load (if desired). Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| THS4062 | 180-MHz High Output Drive Voltage-Feedback Amplifier, Dual | High Speed Amplifier (Greater than equal to 50MHz) | |