THS4302 Evaluation Module Status: ACTIVE

THS4302EVM


      
         
Getting Started Documentation   Wideband Fixed-Gain Amplifier (Rev. H) (PDF 887 KB) 0 views
15 Aug 2006 

  THS4302EVM
NameTHS4302 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View THS4302EVM Graphic

This EVM is used for testing the THS4302. It is fully populated, ready for testing-just add power, signal source, and monitoring instruments. The gain is not configurable as the THS4302 is internally configured for a fixed gain of +5. Thus, SMA connector is only to the non-inverting input. The inverting input is grounded. The input and output are terminated with 50 ohms, but termination can be configured to meet any application requirement. This EVM is configured with a jumper to implement power-down.

Features

  • Configured with 50 ohms input/output impedance
  • Power Supply: ±2.5 Vdc, or single +5Vdc
  • Connectors: Vs+, GND, Vs-, In, Out, testpoints
  • Input and Output signals are via SMA connectors
  • Power connectors are via banana plugs
  • Ferrite beads on the supply connections

Order Options

 THS4302EVM
Name THS4302 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for THS4302EVM Help

Datasheet

    
Related Devices
Part# Name Product Family
THS4302 Wideband Fixed Gain Amplifier Video Functions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number