THS4508EVM Evaluation Module Status: ACTIVE

THS4508EVM


      
         
  THS4508EVM
NameTHS4508EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

THS4508EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.

The THS4508EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 10 dB and 50 ohm input and output termination for connection to common lab test equipment.

The THS4508 evaluation module (EVM) User's Guide is included within the Datasheet.

Features

  • Configured with 50 ohms input/output impedance
  • 1:1 Transformer on output
  • Power Supply: 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, Vs-, In+, J3 (V OUT), and test points
  • Input and Output signals are via SMA connectors
  • Power connectors are via banana jack

Order Options

 THS4508EVM
Name THS4508EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for THS4508EVM Help

Datasheet

    
Related Tools
Name Part# Company Tool Type
THS4509EVM Evaluation Module THS4509EVM Texas Instruments Development Boards/EVMs 
THS4511EVM Evaluation Module THS4511EVM Texas Instruments Development Boards/EVMs 
THS4513EVM Evaluation Module THS4513EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
THS4508 Wideband Fully Differential Amplifier Operational Amplifier (Op Amp) 
THS4509 Wideband Operational Amplifier Operational Amplifier (Op Amp) 
THS4511 Wideband, Low Noise, Low Distortion Fully Differential Amplifier Operational Amplifier (Op Amp) 
THS4513 Wideband, Low Noise, Low Distortion Fully Differential Amplifier Operational Amplifier (Op Amp) 
THS4520 Rail-to-Rail Output Wideband Fully Differential Amplifier Operational Amplifier (Op Amp) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support