|
|
Product InformationDescriptionTHS4509RGT Eval 1 EVM is an evaluation Module for the RGT (16 pin leadless QFN) package. The THS4509RGT Eval 1 EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 10dB and 50 ohm input and output termination for connection to common lab test equipment. The THS4509RGT Eval 1 evaluation module (EVM) User's Guide is included within the Datasheet. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS5423 | A 5V 14bit, 80MSPS Analog-to-Digital Converter | Data Converters | |
| ADS5424 | 5V 14bit, 105MSPS High Performance Bipolar Analog-to-Digital Converter | Data Converters | |
| ADS5500 | 14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance | Data Converters | |
| THS4509 | Wideband Operational Amplifier | Operational Amplifier (Op Amp) | |