THS4521EVM Evaluation Module Status: ACTIVE

THS4521EVM


      
         
  THS4521EVM
NameTHS4521EVM Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description


View  View THS4521EVM

The THS4521EVM is an evaluation module for the single, THS4521 in the D (8-lead SOIC) package.

The THS4521EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is single-ended input, single-ended output (via transformer), and split supply. It can be easily configured for differential input, differential output, and single supply operation.

The THS4521EVM User's Guide is included within the Product Datasheet.

Features

  • Configured for split supply operation and easily modified for single supply
  • Default single-ended input configuration can easily be reconfigured for differential input
  • Default single-ended output configuration can easily be reconfigured for differential output
  • Designed for easy connection to standard 50-ohm input/output impedance test equipment
  • Inputs and Outputs include SMA connectors

Order Options

 THS4521EVM
Name THS4521EVM Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for THS4521EVM Help

Datasheet

User Guides

    
Related Tools
Name Part# Company Tool Type
THS4520EVM Evaluation Module THS4520EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
THS4520 Rail-to-Rail Output Wideband Fully Differential Amplifier Operational Amplifier (Op Amp) 
THS4521 Very low power rail-to-rail output fully differential amplifier Operational Amplifier (Op Amp) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support