|
|
Product InformationDescriptionThe THS4522EVM is an evaluation module for the dual, THS4522 in the PW (16-lead TSSOP) package. The THS4522EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is single-ended input, single-ended output (via transformer), and split supply. It can be easily configured for differential input, differential output, and single supply operation. The THS4522EVM User's Guide is included within the Product Datasheet. Features
Order Options
Technical DocumentsMost useful technical documents for THS4522EVM User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| THS4522 | Very low power dual channel rail-to-rail output fully differential amplifier | Operational Amplifier (Op Amp) | |