THS5661A Evaluation Module Status: ACTIVE

THS5661EVM


      
         
  THS5661EVM
NameTHS5661A Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description


View  View THS5661EVM Graphic

The THS56x1 evaluation module (EVM) allows the user to easily evaluate the THS56x1A CommsDAC family. The THS56x1A family features 125 MSPS update rate and is specifically optimized for use in high-speed digital communication applications. The CommsDAC family consists of the pin-compatible 8-bit resolution THS5641A, 10-bit THS5651A, 12-bit THS5661A, and 14-b THS5671A digital-to-analog converter (DAC).

The THS56x1 EVM can be either connected to the TMS320C542/TMS320C54xx DSP or to a pattern generator. The DSP interface is controlled by user friendly software, Texas Instruments' Code Composer Studio (CCS) Development Environment. The EVM gives the user the possibility to evaluate different types of DAC output interface circuits (e.g. single-ended 50 Ohm resistor load, OpAmp buffered output, or transformer coupled output). The EVM additionally enables the use of either internal or external voltage reference and biasing of the full-scale output current.

Order Options

 THS5661EVM
Name THS5661A Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for THS5661EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
THS5661A 12-Bit, 125 MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support