THS7314EVM Evaluation Module Status: ACTIVE

THS7314EVM

      
         
  THS7314EVM
NameTHS7314EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The THS7314EVM is an evaluation module for the D (8-lead SOIC) package.

The THS7314EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The THS7314 evaluation module (EVM) User's Guide is included within the Product Datasheet.

Features

  • Configured with 75 ohms input/output impedance
  • Single Supply: 3 V to 5 V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via RCA and BNC connectors

Order Options

 THS7314EVM
Name THS7314EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
THS7303EVM Evaluation Module THS7303EVM Texas Instruments Development Boards/EVMs 
THS7313EVM Evaluation Module THS7313EVM Texas Instruments Development Boards/EVMs 
THS7327 Evaluation Module THS7327EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
THS7303 3-Ch Low Power Video Amp w/I2C Control, Select Filters +6db Gain 2:1 Input MUX Video Functions 
THS7313 3-Channel Low Power SDTV Video Amp w/I2C Control +6dB Gain SAG Correct 2:1 MUX Video Functions 
THS7314 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain Video Functions 
THS7353 3-Channel Low Power Video Amp w/I2C Control, Selectable Filters, 0dB Gain, 2:1 MUX Video Functions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support