THS7319EVM Evaluation Module Status: ACTIVE

THS7319EVM


      
         
  THS7319EVM
NameTHS7319EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The THS7319EVM is an evaluation module for the ZSV (9-ball MicrostarCSP) package.

The THS7319EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The THS7319EVM is configured with a 75 ohm input and output termination.

The THS7319 evaluation module (EVM) User's Guide is included within the Product Datasheet.

Features

  • Configured with 75 ohms input/output impedance
  • Single Supply: 2.6V to 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via BNC connectors

Order Options

 THS7319EVM
Name THS7319EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for THS7319EVM Help

Datasheet

    
Related Devices
Part# Name Product Family
THS7319 3-Channel Very Low Power, Low Profile EDTV Video Amplifiers with 6-dB Gain Video Functions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support