THS7347EVM Evaluation Module Status: ACTIVE

THS7347EVM


      
         
  THS7347EVM
NameTHS7347EVM Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

The THS7347EVM is an evaluation module for the THS7347 in the PHP (48-lead HTQFP) package.

The THS7347EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 Ω input and output termination.

The THS7347 evaluation module (EVM) User's Guide is included within the Product Datasheet.

Features

  • Configured with 75 Ω input/output impedance
  • I²C
  • Single Supply: 2.7 V to 5 V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via RCA and BNC connectors

Order Options

 THS7347EVM
Name THS7347EVM Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact TI

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
THS7327 Evaluation Module THS7327EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
THS7347 3-Channel RGBHV Video Buffer with I2C Control, Monitor Pass-Thru, 2:1 MUX Video Functions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support