|
|
Product InformationDescriptionThe THS7365EVM is an evaluation module for the PW (20-lead TSSOP) package. The THS7365EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The THS7365EVM is configured with a 75 ohm input and output termination. The THS7365 evaluation module (EVM) User's Guide is included within the Product Datasheet. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| THS7365 | 6-Channel Video Amplifier with 3-SD and 3-HD 6th-Order Filters and 6-dB | Video Functions | |